Pulp and Paper

Our gear reducers are as diversified as the industry itself supporting nearly every application in the pulp milling and paper manufacturing process.

5+
Products
15+
Applications

Paper Manufacturing

Pulp mills convert wood chips or other plant fibers into thick fiber boards that undergo further processing at paper mills. Pulp mills typically use large amounts of energy, so equipment efficiency is important. 

Sumitomo Drive Technologies has reliable, high efficiency gear drives for nearly every application in the pulping process: debarking, chipping, and digesting; “wet end” processes of washing, bleaching, blending and cleaning; “dry end” processes of the press section and dryers; finishing, and cutting. 

We match our gear reducers to your application and offer proven reliability under the most severe conditions. 

What separates us from the competition?

2 Year
Warranty
500 %
Shock load capacity with Cyclo units
24/7 Service
Available after hours

Related Products

SKK Gearmotor AF/SF Series
Power range
0.4 kW - 90 kW
0.54 HP - 120.69 HP
Ratio range
1:1 - 180:1
Shaft configuration
Concentric
SEISA GC Coupling

*Reference Transmission Torque

HEDCON® Worm Drive & Reducer
Ratio range
5:1 - 100:1
Shaft configuration
Right Angle
Cyclo® 6000 Speed Reducer
Torque range
24 Nm - 68200 Nm
212 in-lbs - 603620 in-lbs
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® 6000 Gearmotor
Power range
0.1 kW - 132 kW
0.13 HP - 175 HP
Ratio range
2.5:1 - 658503:1
2.5:1 - 658503:1
Shaft configuration
Concentric
Cyclo® Bevel Buddybox® 4 Series Speed Reducer
Torque range
290 Nm - 18000 Nm
2567 in-lbs - 159313 in-lbs
Ratio range
11:1 - 26000:1
11:1 - 26000:1
Hansen P4 Single Stage
Torque range
17000 Nm - 185000 Nm
150463 in-lbs - 1637390 in-lbs
Ratio range
1.2:1 - 5.6:1
1.2:1 - 5.6:1
Shaft configuration
Parallel
Hansen P4 Multistage Horizontal - Product photo gallery
Hansen P4 Multistage - Horizontal
Torque range
6000 Nm - 1100000 Nm
53104 in-lbs - 9735810 in-lbs
Ratio range
6.3:1 - 630:1
6.3:1 - 630:1
Shaft configuration
Parallel, Right Angle
Hansen P4 Multistage - Vertical
Torque range
3000 Nm - 1100000 Nm
26552 in-lbs - 9735810 in-lbs
Ratio range
3.55:1 - 630:1
3.55:1 - 630:1
Shaft configuration
Parallel, Right Angle

"We’ve got just a single line going through the plant. If that line is down, then we’re really hurting…We’re running 15,000 bd ft an hour and it’s a big expense for us when we have to repair a breakdown due to a gear failure. We have to have something that is reliable. We’re considering switching all of our gear boxes to Sumitomo Cyclo® units."

Papermill
Fitzgerald, GA

"The delivery was quick and the product we presented to us had all the features we were looking for in a gearbox. In addition we had problems with other speed reducer manufacturers—and we wanted to give Sumitomo a try."

Paper Drying
Atlanta, GA